ÖLFLEX® CONNECT made by Lapp

About Us

Reliably connecting the world.

The days in which the manufacturing and service sectors could be clearly separated are well and truly over. A change is taking place in people’s minds, in factories and in businesses like the Lapp Group. Customers are searching for solutions rather than components, and manufacturers are now developing and providing complex systems. Our ÖLFLEX® CONNECT range shows what can happen when components and solutions are seen as a single entity rather than treated separately.

Our idea of a system

Start focusing your resources on your core project and let Lapp handle your connectivity needs for maximum profitability.

Facts at a glance

numbers numbers numbers

Facts at a glance

numbers numbers numbers

Products

ÖLFLEX® CONNECT CABLES

For over 30 years, our dedicated and highly qualified team of engineers, technicians, sales and service personnel have been coming up with customised assembled cable solution – from the design phase to the creation of the prototype, right through to production and quality control.

Our comprehensive inventory of cables, connectors and accessories that we have developed, enables us to respond quickly and flexibly to your requirements – from ad-hoc to large-scale projects. We have state-of-the-art system solutions assembly sites around the world.

cables0

Cable harness with different connectors and end sleeves

cables1

Extruded e-mobility cabling

cables2

Cable assembly with ring eyelets

cables3

Crimped and heat-shrunk assembly with circular connector

cables4

Assembly with circular connector and earth cable with heat shrink tube

Cable solutions from A to Z

We produce different cables for CNC machinery, switch boxes, control cabinets and electrical assemblies. Our product range stretches from single core and multi-core cables through to EMC-shielded cables, all of which can be fitted with a wide selection of crimp contacts, connectors and housings.

1

1

1

1

1

1

1

Our solutions in action

Mini Motor srl, Italy

The customer

Mini Motor srl is specialized in the production of fractional power gear motors for many industrial applications. By combining compact dimensions and top quality, Mini Motor designs gear motors that have reached a perfect balance between reliability and power to be able to operate better even in the harshest working conditions.

The application

The Lapp harnessing solution is used for applications in the field of power transmission. We help our customer Mini Motor building applications with reliable connectivity solutions in the field of aerospace, aeronautics, naval/ biomedical sectors and research laboratories.

The solution

As part of the power transmission Lapp Application Engineers designed a cable assembly solution with ÖLFLEX® CHAIN 809 CY, SKINTOP® MS-SC and SKINDICHT® fitting. The series production with a volume of 5,000 pcs/year comes with a test report, label for material traceability and customer individual packaging.

ÖLFLEX® CONNECT SERVO

As a leading manufacturer of assembled servo cable systems, we offer all popular servo standards for use in industrial areas. Besides conventional assemblies we also offer you a smart alternative with our innovative Core Line.

With international manufacturing excellence, we produce the assemblies in our own facilities across the world. Our tight knit global network ensures high availability of stocks and a consistent quality.

servo0

ÖLFLEX® CONNECT Basic Line according to SIEMENS® 6FX5002 (PVC) and Extended Line according to SIEMENS® 6FX8002 (PUR)

servo1

ÖLFLEX® CONNECT Core Line according to SIEMENS® 6FX5002 (PVC) and Core Line according to SIEMENS® 6FX8002 (PUR)

servo2

ÖLFLEX® CONNECT according to INDRAMAT® Standard IKG / RKL and IKG / RKG

servo3

ÖLFLEX® CONNECT according to LENZE® and SEW® Standard

Three performance classes – the choice is yours

From the cost-effective basic line servo solution for applications free of aggressive environmental influences, to the core line that is specially designed for dynamic applications, right up to our highly dynamic extended line – the Lapp Group offers the right solution for every requirement. All of our servo cables are put through their paces at our company owned laboratory with the application site in mind – for maximum quality, reliability and safety.

More

ÖLFLEX® CONNECT

Customer service and flexibility are top priority at the Lapp Group. As a result, we are now offering more servo shipping options tailored to your needs.

Our three delivery options:

1
STANDARD

Standard delivery times for all common articles.

1
FAST LANE

Your alternative for small orders in short notice.

1
MRO-Stock

Selected types in stock. Subject to availability.

1

ÖLFLEX® CONNECT Delivery Programme.

Whenever and wherever you need it.

Customer service and flexibility are top priority at the Lapp Group. As a result, we are now offering more servo shipping options tailored to your needs.

Our three delivery options:

1
STANDARD

Standard delivery times for all common articles.

1
FAST LANE

Your alternative for small orders in short notice.

1
MRO-Stock

Selected types in stock. Subject to availability.

Learn more under lappkabel.com/servo.

Our solutions in action

EMAG Gruppe, Germany

The customer

The EMAG group supplies machinery and production systems for processing precise metal parts with the aid of a variety of production technologies. Whether it is lathes, grinders, gear-cutting machinery, laser-welding machinery, heating and joining machinery, inductive hardening machinery or machinery for electrochemical metal processing – the EMAG group offers the optimum production solution for almost every application.

The application

EMAG produces machines, which place high demands on the cables due to high automation level. Essential factors are the guarantee of very good electromagnetic shielding as well as minimal movement wear. Complex manufacturing systems are more susceptible to EMC disturbances, therefore prevention is a must.

The solution

Our ready-made servo assemblies are delivered just-in-time to EMAG and added to the installation. We are able to ensure a consistently high standard of quality due to the partly automated manufacturing process. EMAG additionally profits from reduction of storage costs and safeguarding of delivery capability.

ÖLFLEX® CONNECT CHAIN

When it comes to assembled drag chains, you can benefit from our extensive know-how and many years of experience. Our system engineers know our components right down to the smallest detail, but also have an in-depth understanding of your application.

There is space in even the smallest chain – and our specialists have an exact knowledge of all product specifications and make sure that everything runs perfectly for your application. Put your trust in innovative, reliable and highly efficient power chain solutions from a single supplier.

chain0

basic chain: Drag chains made of nylon or steel with highly flexible cables, cable protection conduits, hydraulic hoses or pneumatic hoses with no termination such as connectors or fittings

chain1

core chain: Drag chains made of nylon or steel with highly flexible cables, cable protection conduits, hydraulic hoses or pneumatic hoses including termination (connectors, fittings)

chain2

extended chain: Drag chains made of nylon or steel with highly flexible cables, cable protection conduits, hydraulic hoses or pneumatic hoses including termination (connectors, fittings) and functional units such as towing arms or supporting structures

chain3

Nylon power chains: Drag chains made from NYLON (polyamide PA 6) for self-supporting or sliding applications or applications with circular movement

chain4

Steel power chains: Drag chains made of steel (galvanised steel or stainless steel) for standard self-supporting, sliding applications or applications with circular movement

chain5

Combined power chains: Drag chains made of combined materials (e. g. nylon sidebands with aluminium frames or aluminium covers, etc.) for extraordinary requirements

YOUR PARTNER FOR DRAG CHAIN EXPERTISE

Built upon our deep expertise in cable technology we have the capabilities to specify the right drag chain for the protection of the cable within your application – from light duty nylon chain to steel or a combination of nylon and steel:
• Global company presence
• Specialist advice
• Engineering services
• Delivery ranging from individual pieces to whole series

More

Our cable chain service

Lapp is there throughout all project phases - from design to component selection to assembly. Our experts work with you every step of the way:

1
Technical evaluation

  • On-the-spot meeting
  • Definition of project scope
  • One contact person during project phase
  • Planning and timing

1
Initial CAD design of the cable chain system

  • Incl. cable layout

1
Complete project management

  • Documentation
  • Drawings
  • Selection of components (BOM)
  • Cost and interface controlling

1
Completion of chain system design

  • Delivery to operation site
  • On-site installation service by Lapp specialists
  • Shipping in professional Lapp packaging
  • After-Sales-Services

Our cable chain service

Lapp is there throughout all project phases - from design to component selection to assembly. Our experts work with you every step of the way:

1
Technical evaluation

  • On-the-spot meeting
  • Definition of project scope
  • One contact person during project phase
  • Planning and timing

1
Initial CAD design of the cable chain system

  • Incl. cable layout

1
Complete project management

  • Documentation
  • Drawings
  • Selection of components (BOM)
  • Cost and interface controlling

Our solutions in action

TOSHULIN, Czech Republic

The customer

TOSHULIN is specialized in designing and manufacturing of high quality machine tools, especially vertical lathes. These are offered with table diameters ranging from 800 mm up to 6000 mm and equipped with top quality electronic components, which guarantee high performance, reliability and accuracy at machining.

The application

The Lapp dragchain assemblies are used to supply all moveable axis of drilling machines. The special requirements are minimum space and, due to more complex automation processes, increasing number of needed cables in the dragchain.

The solution

Lapp application engineers reviewed existing dragchain solution and redesigned nylon and steel chains more effective with our SILVYN® CHAIN portfolio, including FD cables and hydraulic hoses. Our assembled dragchains are delivered with drawings, cable layouts and system warranty. TOSHULIN confirmed cost savings due to logistics and warehouse optimization, reduced cut loss and assembly time.

video play

Benefits

No capital expenditure

Avoid investing in your own production facilities – leverage our state-of-the-art equipment and tools.

1
Fewer personnel expenses

Due to handling of a more streamlined supplier base and outsourcing of your inhouse assembly.

2
Reduced stock

Pre-assembled components instead of many individual components (connectors, cables, pipes, hoses, etc.)

3
Global technical expertise

Production know-how, engineering expertise, assembly facilities – available in more than 140 countries.

4
Highest scalability

React flexibly to market drops or increases in demand.

5
"Lead time and logistical expenditure both reduced by one day. Moreover, warehouse space was no longer required as the pre-assembled chains were delivered on a just-in-time basis."
"Considerable cost savings due to reduced cutting losses and shorter assembly times."
"Lapp is a trusted partner not just for components but also in engineering that helped us finding ways to improve cost effectiveness."

Downloads

Whitepaper

Cable Chain Engineering Guideline

Technical guide around drag chain configuration. Contains elements of a chain, material behaviour, chemical conditions, different configuration options, checklist in eight easy steps configure and select a drag chain.

Configurator

ÖLFLEX® CONNECT SERVO ONLINE CONFIGURATOR

Lapp provides easy access to servo assemblies via our configurator. Choose application, assembly type, and cable length and find within seconds the complying servo assemblies - this is system solutions made by Lapp.

Ölflex® Connect Brochure

PDF

Ölflex® Connect Chain Catalogue

PDF

Ölflex® Connect Application Report

PDF
video play

contact